text.skipToContent text.skipToNavigation

FASCDSC6OR

by Hubbell Premise Wiring 

Catalog ID: FASCDSC6OR

Fiber Optic Adapters, SC Duplex, Snap In Mounting, Zircon Sleeves, Orange, 6 Pack

Standard Product

Product Details

General

Application Data Outlet
Color Orange
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type SC Duplex
Material Ceramic
Material - Mounting Hardware Snap-In
Mounting Type Snap
Repeatability 0.1 dB
Service Life 500 matings
Style SC Duplex
Temperature Rating 0C to 70C
UPC 662620212401

Dimensions

Display Size 2.5 mm

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 25