text.skipToContent text.skipToNavigation

FASCDSS6GN

By Hubbell Premise Wiring 

Catalog ID: FASCDSS6GN

By Hubbell Premise Wiring
Catalog ID:  FASCDSS6GN
Fiber Optic Adapters, SC Duplex, Screw Mounting, Zircon Sleeves, Green, 6 Pack.
  • SC Duplex
  • Screw Mounting
  • Zircon Sleeves
  • Green
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

</
Application Data Outlet
Color Green
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type SC Duplex
Material Ceramic
Material - Mounting Hardware Screw
Mounting Type Screw
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style SC Duplex