text.skipToContent text.skipToNavigation

FASCDSS6OR

By Hubbell Premise Wiring 

Catalog ID: FASCDSS6OR

By Hubbell Premise Wiring
Catalog ID:  FASCDSS6OR
Fiber Optic Adapters, SC Duplex, Screw Mounting, Zircon Sleeves, Orange, 6 Pack.
  • SC Duplex
  • Screw Mounting
  • Zircon Sleeves
  • Orange
  • 6 Pack

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Orange
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type SC Duplex
Material Ceramic
Material - Mounting Hardware Screw
Mounting Type Screw
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings