text.skipToContent text.skipToNavigation

FASCSS12BE

By Hubbell Premise Wiring 

Catalog ID: FASCSS12BE

By Hubbell Premise Wiring
Catalog ID:  FASCSS12BE
Fiber Optic Adapters, SC Simplex, Screw Mounting, Zircon Sleeves, Beige, 12 Pack.
  • SC Simplex
  • Screw Mounting
  • Zircon Sleeves
  • Beige
  • 12 Pack

12-Pack

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Beige
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type SC Simplex
Material Ceramic
Material - Mounting Hardware Screw Mounting
Mounting Type Screw
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style SC Simplex