text.skipToContent text.skipToNavigation

FASTSCDSC6R

By Hubbell Premise Wiring 

Catalog ID: FASTSCDSC6R

By Hubbell Premise Wiring
Catalog ID:  FASTSCDSC6R
Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Red, 6 Pack.
  • SC-ST Duplex
  • Clip In Mounting
  • Zircon Sleeves
  • Red
  • 6 Pack

6-Pack

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Red
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type SC to ST Duplex
Material Ceramic
Material - Mounting Hardware Snap-In
Mounting Type Snap
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Style SC/ST-Style