text.skipToContent text.skipToNavigation

FASTSCMPB6

by multiple brands 

Catalog ID: FASTSCMPB6

Fiber Adapter, OPTIchannel Adapter, SC to ST-Style Duplex, Screw-Mount, Blue

6-Pack

Product Details

General

Application Data Outlet
Color Blue
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type SC to ST Duplex
Material Bronze, Phosphor
Material - Mounting Hardware Screw
Repeatability 0.1 dB
Service Life 500 matings
Temperature Rating 0C to 70C
UPC 662620817200

Dimensions

Display Size 2.5 mm

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 26

Conductor Related

Fiber Size 125 Micron
Fiber Type Multimode

Logistics

Carton Quantity 25