WBP_FALCQSS6B_PRODIMAGE
WBP_FALCQSS6B_PRODIMAGE

Fiber Adapter, LC Quad, Screw Mount, Blue, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANLCQSS6B

Fiber Optic Adapters, LC Quad, Screw Mounting, Zircon Sleeves, Blue, 6 Pack.

  • LC Quad
  • Screw Mounting
  • Zircon Sleeves
  • Blue
  • 6 Pack

6-Pack

Product details

General

Application
Data Outlet
Color
Blue
Environmental Conditions
Indoor
Item Type
6-LC Quad
Material
Zirconia
Material - Mounting Hardware
Screw Mounting
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Quad
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620341439

Dimensions

Display Size
1.25 mm

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity
25