WBP_FAMTPDBE_PRODIMAGE
WBP_FAMTPDBE_PRODIMAGE

Fiber Adapter, MPO, Snap-Fit, Beige, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANMTPDBE

Fiber Adapter, MTP Duplex, Snap-In,Beige, 6 Pack.

  • MTP Duplex
  • Snap-In
  • Beige
  • 6 Pack

6-Pack

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FANMTPDBE

Color

Beige

Item Type

MPO

Material

Zirconia

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

MPO

Sub Brand

OptiChannel

UPC

662620341545

Electrical Ratings

Insertion Loss

0.75 dB

Conductor Related

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Logistics

Carton Quantity

25