WBP_FASTDMPB6_PRODIMAGE
WBP_FASTDMPB6_PRODIMAGE

Fiber Adapter, ST Duplex, Screw Mount, Blue, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANSTDSS6

Fiber Optic Adapters, ST Duplex, Screw Mounting, Zircon Sleeves, Aqua, 6 Pack.

  • ST Duplex
  • Screw Mounting
  • Zircon Sleeves
  • Aqua
  • 6 Pack

6-Pack

Product details

General

Application
Data Outlet
Color
Blue
Environmental Conditions
Indoor
Item Type
ST Duplex
Material
Zirconia
Material - Mounting Hardware
Screw
Mounting Type
Screw
Repeatability
0.1 dB
Service Life
500 matings
Style
ST-Style Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620342054

Dimensions

Display Size
2.5 mm

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2

Logistics

Carton Quantity
25