HUBBELL
WBP_OCLCD62_PRODIMAGE
WBP_OCLCD62_PRODIMAGE

Fiber LGX Cassette, OM1, LC Duplex to 2 MTP, Beige

Brand:

Hubbell Premise Wiring

Catalog ID:

OCLCD62

Fiber Optic Cassette, LC-MT, OM1 Fiber, 5/125, 24-Fiber Strands, OM1 Fiber

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application

Interconnect

Catalog Number

OCLCD62

Color

Black

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC Duplex to MTP

Material

Ceramic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Premise Wiring

Performance

Optical - Total insertion loss - Less than 1.5dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - LC Duplex 24F
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - 62.5µM, OM1
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

LC Duplex 24F

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620304427

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OM1

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25

Resources and downloads