WBP_OCSC50G_PRODIMAGE
WBP_OCSC50G_PRODIMAGE
WBP_OCLCQ50G_app-1_PRODIMAGE
WBP_OCLCQ50G_app-4_PRODIMAGE
+2
WBP_OCLCQ50G_app-6_PRODIMAGE

Fiber LGX Cassette, OM3, MTRJ to MTP, Aqua

Brand:

Hubbell Premise Wiring

Catalog ID:

OCSC50G

Fiber Cassette, Plug and Play Cassette, SC-MT, Multi Mode 50/125, 10GbE

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application
Interconnect
Color
Aqua
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
SC Duplex to MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
OEM Brand Name
Hubbell Premise Wiring
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
SC Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620200521

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55

Conductor Related

Fiber Size
250 Micron
Fiber Type
OM3

Certifications And Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
25