WBP_OCLCD40G8VI_PRODIMAGE
WBP_OCLCD40G8VI_PRODIMAGE
WBP_OCLCD40G8VI_App-2_PRODIMAGE
WBP_OCLCD40G8VI_App-1_PRODIMAGE

Fiber LGX Cassette, OM4, LC Duplex to MTP, Violet

Brand:

Hubbell Premise Wiring

Catalog ID:

OCLCD40G8VI

Fiber Optic, Cassette Adapter Panel, 40 Gig, LC to MTP, OM4, 8 Fiber, Violet.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application
Interconnect
Color
Violet
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
LC Duplex to MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
LC-MTP
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620606569

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55

Conductor Related

Fiber Size
250 Micron
Fiber Type
OM4

Certifications And Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
25

Resources and downloads