text.skipToContent text.skipToNavigation

OCLC50G4

by Hubbell Premise Wiring 

Catalog ID: OCLC50G4

Fiber Optic Cassettes, LV-MT, OM2 Fiber/125, 12-Fiber Strands, OM4 Fiber, Yellow

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product Details

General

Application Interconnect
Color Black
EU RoHS Indicator Yes
Environmental Conditions Indoor
Item Type LC Duplex to MTP
Material Ceramic
Material - Mounting Hardware Snap-In
OEM Brand Name Hubbell Premise Wiring
Performance Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability 0.1 dB
Service Life 500 matings
Style LC Duplex 12F
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620304380

Dimensions

Display Size 5.1" X 1.1"

Electrical Ratings

Connectivity Cassette
Insertion Loss 0.75 dB Max
Return Loss 55

Conductor Related

Fiber Size 250 Micron
Fiber Type OM4

Certifications and Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 25

Resources/Downloads