text.skipToContent text.skipToNavigation

FCFCF900M50G6PK

by Hubbell Premise Wiring 

Catalog ID: FCFCF900M50G6PK

Fiber Optic, Connector, Fusion Splice,FC, OM3, Pre-Polished, 900, Pack of 6

  • Pack of 6 connectors
  • Each in a protective capsule with cleave protector, extended dust cap, 900µm boot and splice sleeve
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • See application table below
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination

Product Details

General

Application Interconnect
Color Beige
Connector Type FC
Performance
  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC
Style Fusion Splice-On
Sub Brand OptiChannel
UPC 662620315447

Conductor Related

Fiber Type OM3, MM

Certifications and Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 20

Resources/Downloads