text.skipToContent text.skipToNavigation

FCLC900K50M100

by Hubbell Premise Wiring 

Catalog ID: FCLC900K50M100

Fiber Optic Connectors, Pro, LC, 50Micron, Pre-Polished, 900, 100 Pack.

  • Terminate in Less than 60 Seconds
  • RoHS Compliant and Bulk Packed in Recyclable Cartons
Standard Product

Product Details

General

Application Interconnect
Enclosure Type Various
Environmental Conditions Indoor
Item Type LC
Material Ceramic
Material - Mounting Hardware Fiber Termination, No Polish
OEM Brand Name Hubbell Premise Wiring
Performance
  • Electrical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Electrical - Mating durability - 500 cycles <
  • 0.1dB change
  • Electrical - Multimode return loss - 35dB Typ, 22dB minimum
  • Electrical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC
Repeatability 0.1 dB
Service Life 500 matings
Style Pre-Polished
Temperature Rating 0C to 70C
UPC 662620243252

Dimensions

Display Size 1.25 mm

Electrical Ratings

Connectivity Plug
Insertion Loss 0.75 dB Max
Return Loss 26

Conductor Related

Fiber Size 125 Micron
Fiber Type OM2, MM

Certifications and Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 20 EA

Resources/Downloads