text.skipToContent text.skipToNavigation

FCLC900K62M100

By Hubbell Premise Wiring 

Catalog ID: FCLC900K62M100

By Hubbell Premise Wiring
Catalog ID:  FCLC900K62M100
Fiber Optic Connectors, Pro, LC, 62.5Micron, Pre-Polished, 900, 100 Pack.
  • Terminate in Less than 60 Seconds
  • RoHS Compliant and Bulk Packed in Recyclable Cartons

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type LC
Material Ceramic
Material - Mounting Hardware Fiber Termination, No Polish
OEM Brand Name Hubbell Premise Wiring
Performance
  • Electrical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Electrical - Mating durability - 500 cycles <
  • 0.1dB change
  • Electrical - Multimode return loss - 35dB Typ, 22dB minimum
  • Electrical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC