text.skipToContent text.skipToNavigation

FCSTF900M50G6PK

By Hubbell Premise Wiring 

Catalog ID: FCSTF900M50G6PK

By Hubbell Premise Wiring
Catalog ID:  FCSTF900M50G6PK
Fiber Optic, Connector, Fusion Splice,ST, OM3, Pre-Polished, 900, Pack of 6
  • Pack of 6 connectors
  • Each in a protective capsule with cleave protector, extended dust cap, 900µm boot and splice sleeve
  • Compatible with fusion splicers having a removable fiber holder
  • Metal holder fixture required (sold separately)
  • See application table below
  • Hubbell fusion splice heat shrink oven, Catalog Number FCSPLHSOVEN is also required for termination
Add to List

More Options

Where to Buy

Product Details

General

Application Interconnect
Color Beige
Connector Type ST
Performance
  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC
Style Fusion Splice-On
Sub Brand OptiChannel
UPC 662620315409

Conductor Related

Fiber Type OM3, MM

Certifications and Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 20

Resources and Downloads