WBP_FCSTS12R_PRODIMAGE
WBP_FCSTS12R_PRODIMAGE
Discontinued

FCSTS12R

Brand:

Hubbell Premise Wiring

Catalog ID:

FCSTS12R

Fiber Connector, OPTI channel Connector, TT-Style, Single Mode, Black.

  • Rugged Crimp Strain Relief
  • Compatible with Heat Cure Epoxy
  • 900 micron and 3.0mm Cable Applications

Standard Product

Product details

General

Application
Interconnect
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
ST
Material
Ceramic
Material - Mounting Hardware
Fiber Termination, Field Polish
Performance
  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB
Repeatability
0.1 dB
Service Life
500 matings
Style
Adhesive
Temperature Rating
0C to 70C
UPC
662620852409

Dimensions

Display Size
2.5 mm

Electrical Ratings

Connectivity
Plug
Insertion Loss
0.75 dB Max
Return Loss
26

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode

Certifications And Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
12

Resources and downloads