WBP_FSPSCDM6Y_PRODIMAGE
WBP_FSPSCDM6Y_PRODIMAGE
Discontinued

FSP Adapter Panel, 12-Fiber, SC Duplex, 6-Port, Loaded with 6) Adapters, Zircon Sleeves, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

FSPSCDS6Y

Fiber Optic Panel Adapter, 12-Fiber, 6-SC Duplex, Zircon Sleeves

Standard Product

Product details

General

Application
Interconnect
Color
Yellow
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
SC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620212845

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
4

Resources and downloads