text.skipToContent text.skipToNavigation

FSPB

by multiple brands 

Catalog ID: FSPB

FSP Adapter Panel, Blank

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded Panel

Product Details

General

Application Interconnect
Color Black
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type Blank
Material - Mounting Hardware Snap-In
OEM Brand Name Hubbell Premise Wiring
Performance
  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Repeatability 0.1 dB
Service Life 500 matings
Temperature Rating 0C to 70C
UPC 662620805030

Dimensions

Display Size 5.1" X 1.1"

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Resources/Downloads