text.skipToContent text.skipToNavigation

FSPLCDM3BE

By Hubbell Premise Wiring 

Catalog ID: FSPLCDM3BE

By Hubbell Premise Wiring
Catalog ID:  FSPLCDM3BE
Fiber Adapter Panel, 6-Fiber, 3) LC Duplex, Phosphor Bronze Sleeves, Beige

  • Premium Quality and High Performance Design
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Interconnect
    Color Beige
    EU RoHS Indicator Yes
    Enclosure Type Various
    Environmental Conditions Indoor
    Item Type 3) LC Duplex
    Material Phosphor Bronze
    Material - Mounting Hardware Snap-In
    Number Of Ports 6
    OEM Brand Name Hubbell Premise Wiring
    Repeatability 0.2 dB