text.skipToContent text.skipToNavigation

FSPLCDS3BE

By Hubbell Premise Wiring 

Catalog ID: FSPLCDS3BE

By Hubbell Premise Wiring
Catalog ID:  FSPLCDS3BE
Fiber Optic Panel Adapter, 6-Fiber, 3)LC Duplex, Zircon Sleeves, Beige

  • Premium Quality and High Performance Design
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Interconnect
    Color Beige
    Enclosure Type Various
    Environmental Conditions Indoor
    Item Type 3) LC Duplex
    Material Ceramic Zirconium
    Material - Mounting Hardware Snap-In
    Number Of Ports 6
    Repeatability 0.1 dB SM / 0.2 dB MM
    Service Life 500 matings
    Single/Multimode SM/MM
    Size 5.1" X 1.1"
    Sub Brand OptiChannel
    Temperature Rating -40C to +85C
    UPC 662620304533

    Electrical Ratings

    Connectivity Receptacle
    Insertion Loss 0.30 dB

    Conductor Related

    Fiber Type Singlemode or Multimode

    Certifications and Compliance

    Industry Standard(s)
    • TIA-568-C.3
    • TIA-604-FOCIS

    Logistics

    Carton Quantity 4

    Resources and Downloads