text.skipToContent text.skipToNavigation

FSPLCDS6B

By Hubbell Premise Wiring 

Catalog ID: FSPLCDS6B

By Hubbell Premise Wiring
Catalog ID:  FSPLCDS6B
Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Blue

  • Premium Quality and High Performance Design
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Interconnect
    Color Blue
    EU RoHS Indicator Yes
    Enclosure Type Various
    Environmental Conditions Indoor
    Item Type 6) LC Duplex
    Material Ceramic Zirconium
    Material - Mounting Hardware Snap-In
    Number Of Ports 6
    OEM Brand Name Hubbell Premise Wiring
    Repeatability 0.1 dB SM / 0.