text.skipToContent text.skipToNavigation

FSPLCDS6BK

by multiple brands 

Catalog ID: FSPLCDS6BK

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Black

Standard Product

Product Details

General

Application Interconnect
Color Black
EU RoHS Indicator No
Enclosure Type Various
Environmental Conditions Indoor
Item Type 6) LC Duplex
Material Ceramic
Material - Mounting Hardware Snap-In
Number Of Ports 6
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Single/Multimode SM/MM
Temperature Rating 0C to 70C
UPC 662620103778

Dimensions

Display Size 5.1" X 1.1"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 57

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 4

Resources/Downloads

Sales Drawings