WBP_FSPLCDM6BK_PRODIMAGE
WBP_FSPLCDM6BK_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Black

Brand:

Bryant

Catalog ID:

FSPLCDS6BK

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Black

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Application
  • Interconnect
Color
  • Black
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
No
Item Type
6) LC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620103778

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
57

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads