text.skipToContent text.skipToNavigation

FSPLCDS6GN

By Hubbell Premise Wiring 

Catalog ID: FSPLCDS6GN

By Hubbell Premise Wiring
Catalog ID:  FSPLCDS6GN
Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Zircon Sleeves, Green

  • Premium Quality and High Performance Design
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Interconnect
    EU RoHS Indicator Yes
    Item Type 6) LC Duplex
    Material Ceramic Zirconium
    Material - Mounting Hardware Snap-In
    Number Of Ports 6
    OEM Brand Name Hubbell Premise Wiring
    Repeatability 0.1 dB SM / 0.2 dB MM
    Service Life 500 matings
    Single/Multimode SM/MM
    Temperature Rating -40C to +85C
    UPC 662620304670