text.skipToContent text.skipToNavigation

FSPLCQM6Y

by Hubbell Premise Wiring 

Catalog ID: FSPLCQM6Y

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Yellow

  • Premium Quality and High Performance Design
  • Standard Product

    Product Details

    General

    Application Interconnect
    Color Yellow
    Enclosure Type Various
    Environmental Conditions Indoor
    Item Type 6) LC Quad
    Material Phosphor Bronze
    Material - Mounting Hardware Snap-In
    Number Of Ports 24
    Repeatability 0.2 dB
    Service Life 500 matings
    Single/Multimode MM
    Size 5.1" X 1.1"
    Sub Brand OptiChannel
    Temperature Rating -40C to +85C
    UPC 662620304786

    Electrical Ratings

    Connectivity Receptacle
    Insertion Loss 0.30 dB

    Conductor Related

    Fiber Type Multimode

    Certifications and Compliance

    Industry Standard(s)
    • TIA-568-C.3
    • TIA-604-FOCIS

    Logistics

    Carton Quantity 4

    Resources/Downloads