text.skipToContent text.skipToNavigation

FSPLCQS3OR

by multiple brands 

Catalog ID: FSPLCQS3OR

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Orange

Standard Product

Product Details

General

Application Interconnect
Color Orange
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type 3) LC Quad
Material Ceramic
Material - Mounting Hardware Snap-In
Number Of Ports 12
Repeatability 0.1 dB
Service Life 500 matings
Single/Multimode SM/MM
Temperature Rating 0C to 70C
UPC 662620211565

Dimensions

Display Size 5.1" X 1.1"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 4