WBP_FSPMTPVI6_PRODIMAGE
WBP_FSPMTPVI6_PRODIMAGE
WBP_FSPMTPVI6_App-1_PRODIMAGE
WBP_FSPMTPVI6_App-2_PRODIMAGE
Discontinued

FSPMTPVI6

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPMTPVI6

Fiber Optic, Adapter Panel, 6 MTP Simplex, ErikaViolet.

Standard Product

Product details

General

Application
Interconnect
Color
Violet
Environmental Conditions
Indoor
Item Type
MPO
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Performance
  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Sub Brand
OptiChannel
UPC
662620606590

Electrical Ratings

Insertion Loss
0.30 dB

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads