text.skipToContent text.skipToNavigation

FSPSC12X

by Hubbell Premise Wiring 

Catalog ID: FSPSC12X

Fiber Adapter Panel, 12-Fiber, 12) SC Simplex, Phosphor Bronze Sleeves, MTRJ

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

Product Details

General

Application Interconnect
Color Black
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type 12) SC Simplex
Material Phosphor Bronze
Material - Mounting Hardware Snap-In
Number Of Ports 12
OEM Brand Name Hubbell Premise Wiring
Performance
  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Repeatability 0.1 dB
Service Life 500 matings
Size 5.1" X 1.1"
Temperature Rating -40C to +85C
UPC 662620301877

Dimensions

Display Size 12 Fiber

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.30 dB
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Certifications and Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity 4

Resources/Downloads