WBP_FSPSC8_PRODIMAGE
WBP_FSPSC8_PRODIMAGE
Discontinued

FSP Adapter Panel, SC Simplex, 8-Port, Phosphor Bronze Sleeves, Loaded with 8 Blue Adapters

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPSC8

FSP Adapter Panel, SC Simplex, 8-Port, Phosphor Bronze Sleeves, Loaded with 8 Blue Adapters

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

Product details

General

Application
Interconnect
Color
Blue
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
SC Simplex
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
8
OEM Brand Name
Hubbell Premise Wiring
Performance
  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620827803

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads