WBP_FSPSCDM6OR_PRODIMAGE
WBP_FSPSCDM6OR_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Zircon Sleeves, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPSCDS6OR

Fiber Optic Panel Adapter, 12-Fiber, 6-SC Duplex, Zircon Sleeves.

  • Premium Quality and High Performance Design

Produit standard

Product details

General

Application
Color
Enclosure Type
Various
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
6) SC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
De -40°C à 85°C
UPC
662620212852

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads