Brand: Bryant
Catalog ID: FSPLCQS6BK
Standard Product
Adapter Type
LC Quad
Application
Interconnect
Catalog Number
FSPLCQS6BK
Color
Black
EU RoHS Indicator
No
Item Type
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
24
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620103938
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Multimode
EU RoHS Indicator
No
Industry Standard(s)
Adapter Type
LC Quad
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
24
Carton Quantity
4