text.skipToContent text.skipToNavigation

FAMTRJK

by Hubbell Premise Wiring 

Catalog ID: FAMTRJK

Opti Channel Keystone Adapter, MT-RJ, Flush-Mount, Office White

Standard Product

Product Details

General

Application Data Outlet
Color Office White
Enclosure Type Various
Environmental Conditions Indoor
Item Type MTRJ
Material Thermoplastic
Material - Mounting Hardware Snap-In
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Temperature Rating 0C to 70C
UPC 662620825915

Dimensions

Display Size 0.58" X 0.76"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 26

Conductor Related

Fiber Size 125 Micron
Fiber Type Multimode

Logistics

Carton Quantity 25

Resources/Downloads

Sales Drawings