WBP_SFFSC_PRODIMAGE
WBP_SFFSC_PRODIMAGE

Keystone Snap Fit, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Green, Office White Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFFSCSGNOW

Fiber Optic Connectors, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Green, Office White Housing.

  • Snap Fit
  • Office White Housing
  • Flush
  • SC Simplex
  • Green Adapter

Standard Product

Product details

General

Application
Data Outlet
Color
Green
Color - Housing
Office White
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
No
Item Type
SC Simplex
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Flush
OEM Brand Name
Hubbell Premise Wiring
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
SC Simplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620241203

Dimensions

Display Size
.58" X .76"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity
25

Resources and downloads