WBP_SFLCG_PRODIMAGE
WBP_SFLCG_PRODIMAGE

Keystone Snap Fit, Snap-Fit, LCDuplex, Zircon Sleeves, Black, Gray Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFLCSBG

Fiber Optic Connectors, Snap-Fit, LCDuplex, Zircon Sleeves, Black, Gray Housing.

  • Snap Fit
  • Gray Housing
  • Standard
  • LC Duplex
  • Blue Adapter

Standard Product

Product details

General

Application
Data Outlet
Color
Blue
Color - Housing
Gray
Environmental Conditions
Indoor
EU RoHS Indicator
Contact Manufacturer
Item Type
LC Duplex
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Standard
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
LC Duplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620552743

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity
25

Resources and downloads