

Brand: Hubbell Premise Wiring
Catalog ID: FAMTRJKW
Standard Product
Application
Data Outlet
Catalog Number
FAMTRJKW
Color
White
Color - Housing
White
Environmental Conditions
Indoor
Item Type
MT-RJ
Material
Thermoplastic
Material - Mounting Hardware
Snap-In
Mounting Type
OEM Brand Name
Hubbell Premise Wiring
Repeatability
0.1 dB
Service Life
500 matings
Size
0.58" X 0.76"
Style
MT-RJ
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620849805
Display Size
0.58" X 0.76"
Size
0.58" X 0.76"
Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26
Fiber Size
125 Micron
Environmental Conditions
Indoor
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25