text.skipToContent text.skipToNavigation

SFFLCSYOW

by Hubbell Premise Wiring 

Catalog ID: SFFLCSYOW

Fiber Optic Connectors, Snap-Fit, Flush, LC-Duplex, Zircon Sleeves, Yellow, Office White Housing

  • Snap Fit
  • Office White Housing
  • Flush
  • LC Duplex
  • Yellow Adapter

Standard Product

Product Details

General

Application Data Outlet
Color Yellow
Color - Housing Office White
EU RoHS Indicator Yes
Enclosure Type Various
Environmental Conditions Indoor
Item Type LC Duplex
Material Ceramic
Material - Mounting Hardware Snap-In, Keystone
Mounting Type Flush
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Size .58" X .76"
Style LC Duplex
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620244747

Dimensions

Display Size .58" X .76"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity 25

Resources/Downloads