WBP_SFFMTPBKOW_PRODIMAGE
WBP_SFFMTPBKOW_PRODIMAGE
Discontinued

Fiber Optic Connectors, Snap-Fit, Flush, MTP-Simplex, Black, Light Almond Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFFMTPBKLA

Fiber Optic Connectors, Snap-Fit,Flush, MTP-Simplex, Black, Light Almond Housing

  • Snap Fit
  • Lt Almond Housing
  • Flush
  • MPO
  • Black Adapter

Standard Product

Product details

General

Application
Data Outlet
Color
Black
Color - Housing
Lt Almond
Environmental Conditions
Indoor
Item Type
MPO
Material
Thermoplastic
Material - Mounting Hardware
Snap-In
Mounting Type
Flush
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
MPO
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620303451

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Logistics

Carton Quantity
25

Resources and downloads

Sales Drawings