text.skipToContent text.skipToNavigation

SFFSCSGNW

by Hubbell Premise Wiring 

Catalog ID: SFFSCSGNW

Fiber Optic Connectors, Snap-Fit, Flush, SC Simplex, Zircon Sleeves, Green, White Housing

  • Snap Fit
  • White Housing
  • Flush
  • SC Simplex
  • Green Adapter

Standard Product

Product Details

General

Application Data Outlet
Color Green
Color - Housing White
EU RoHS Indicator No
Enclosure Type Various
Environmental Conditions Indoor
Item Type SC Simplex
Material Ceramic
Material - Mounting Hardware Snap-In, Keystone
Mounting Type Flush
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Size .58" X .76"
Style SC Simplex
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620241340

Dimensions

Display Size .58" X .76"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB
Return Loss 55

Conductor Related

Fiber Size 125 Micron

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity 25

Resources/Downloads