text.skipToContent text.skipToNavigation

SFFSCSRG

By Hubbell Premise Wiring 

Catalog ID: SFFSCSRG

By Hubbell Premise Wiring
Catalog ID:  SFFSCSRG
Fiber Optic Connectors, Snap-Fit,Flush, SC Simplex, Zircon Sleeves, Red, Gray Housing
  • Snap Fit
  • Gray Housing
  • Flush
  • SC Simplex
  • Red Adapter

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Data Outlet
Color Red
Color - Housing Gray
EU RoHS Indicator Contact Manufacturer
Environmental Conditions Indoor
Item Type SC Simplex
Material Ceramic
Mounting Type Flush
Repeatability 0.1 dB
Service Life 500 matings
Size .58" X .76"
Style SC Simplex
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620306025

Electrical Ratings

Insertion Loss 0.75 dB

Certifications and Compliance

Industry Standard(s) Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3

Logistics

Carton Quantity 25

Resources and Downloads