HUBBELL
WBP_SFLCW_PRODIMAGE
WBP_SFLCW_PRODIMAGE

Keystone Snap Fit, Snap-Fit, LC Duplex, Zircon Sleeves, Green, White Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFLCSGNW

Fiber Optic Connectors, Snap-Fit, LC Duplex, Zircon Sleeves, Green, White Housing

  • Snap Fit
  • White Housing
  • Standard
  • LC Duplex
  • Green Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFLCSGNW

Color

Green

Color - Housing

White

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Contact Manufacturer

Item Type

LC Duplex

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

LC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620305134

Dimensions

Display Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity

25

Resources and downloads