text.skipToContent text.skipToNavigation

SFLCSRG

By Hubbell Premise Wiring 

Catalog ID: SFLCSRG

By Hubbell Premise Wiring
Catalog ID:  SFLCSRG
Fiber Optic Connectors, Snap-Fit, LC Duplex, Zircon Sleeves, Red, Gray Housing
  • Snap Fit
  • Gray Housing
  • Standard
  • LC Duplex
  • Red Adapter

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator Yes
Item Type LC Duplex
OEM Brand Name Hubbell Premise Wiring
Repeatability 0.1 dB
Service Life 500 matings
Size .58" X .76"
Sub Brand OptiChannel
Temperature Rating 0C to 70C
UPC 662620305318

Dimensions

Display Size .58" X .76"

Electrical Ratings