WBP_SFSCSTOW_PRODIMAGE
WBP_SFSCSTOW_PRODIMAGE

Keystone Snap Fit, Snap-Fit, SC/ST, Simplex, Zircon Sleeves, Blue, Office White Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFSCSTSOW

Fiber Optic Connectors, Snap-Fit,SC/ST, Simplex, Zircon Sleeves, Blue, Office White Housing.

  • Snap Fit
  • Office White Housing
  • Standard
  • ST-Style/SC Simplex
  • Blue Adapter

Standard Product

Product details

General

Application
  • Data Outlet
Color
Blue
Color - Housing
Office White
Environmental Conditions
Indoor
EU RoHS Indicator
Contact Manufacturer
Item Type
ST-Style/SC Simplex
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Standard
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
ST-Style/SC Simplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620302997

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Logistics

Carton Quantity
25

Resources and downloads