WBP_OFCMD04_PRODIMAGE
WBP_OFCMD04_PRODIMAGE
Discontinued

Fiber Accessory, Die-Set, 2QUICK Crimp Tool

Brand:

Hubbell Premise Wiring

Catalog ID:

OFCMD04

Fiber Accessory, Die-Set, 2QUICK Crimp Tool

  • Crimp Dies

Fiber Optic Crimp

Product details

General

Application
Fiber Crimp with 2QK Die Set
Construction Material - Main
Various
EU RoHS Indicator
Yes
Item Type
Tools
Material
Steel, Cast
OEM Brand Name
Hubbell Premise Wiring
Size
Standard Sized Product
Style
Crimp Tool
Sub Brand
Cable Accessories
Type
Tools
UPC
662620837147

Logistics

Carton Quantity
25

Resources and downloads

Specifications