text.skipToContent text.skipToNavigation

OFPROKT1

by Hubbell Premise Wiring 

Catalog ID: OFPROKT1

Fiber, Termination Kit, PROCLICK LC/SC

  • Precision Cleaver
  • Strip Tool
  • Kevlar Scissors
  • Pocket Visual Locator
  • FC‐ST Simplex OM3 patch cord, 2 meter
  • FC adapter insert
  • LC VFL adapter bullet
  • Loose tube anti‐slip clamp, universal
  • Fiber Work Mat, Black, Rubber
  • Fiber Cleaning Fluid
  • Cleaning Wipes (90 sheet)
  • Fiber Debris Collection Container
  • ProClick Termination Instruction Sheet

Canvas Tool Bag

Product Details

General

Application Field Termination
Style Termination Kit
Sub Brand OPTIChannel
Type Tools
UPC 662620664798

Logistics

Carton Quantity 5

Resources/Downloads