BUnitap3PortDS_Photo_ColorRGB
BUnitap3PortDS_Photo_ColorRGB

1PL6003, UV Rated Black, 1-side, 3-port, #4 AWG-600 kcmil

Brand:

Burndy

Catalog ID:

1PL6003

UV Rated Plastisol Covered Al Distribution Connectors, 1-Sided Entry, 3 Ports, #4 AWG- 600 Kcmil, 600 V, 3/8" Hex.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Connector Type
Multi Tap
Hex Key
3/8
Installation Torque Recommended in-lb
375 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
3
Physical Attribute - Number of Screws
3
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Temperature Rating
194° F
Trade Name
UNITAPâ„¢
UPC
781810287026
UPC 12 Digit
7818102870266

Dimensions

Dimension - Height fraction
2.75 in
Dimension - Height inch
2.75 in
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4.00 in
Dimension - Screw Size inch
13/16
Dimension - Width inch
2.38 in
Dimension - Width mm
60 mm

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range
4 AWG - 600 kcmil
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - Copper Str Size Range
4 AWG - 600 kcmil
Conductor Size
4 AWG-600 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings