SKU-1PLD75010HD
SKU-1PLD75010HD

1PLD75010HD, UV Rated Black, 2-sided, 10-port, #2 AWG-750 kcmil

Brand:

Burndy

Catalog ID:

1PLD75010HD

750-2 TWO-SIDED 10 PORT HD BLK.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Connector Type
Multi Tap
Hex Key
3/8 in
Installation Torque Recommended in-lb
500
Insulation
Y
Material
Aluminum
Number Of Ports
10
Temperature Rating
-40°C to 135°C
Trade Name
UNITAPâ„¢
UPC
621945480797

Dimensions

Dimension - L Length Overall mm
346.202
Dimension - Length Overall inch
13.63

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor Size
2 AWG-750 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings