BUR_PPHID-264417_1PLD204
BUR_PPHID-264417_1PLD204

1PLD7504, UV Rated Black, 2-sided, 4-port, #2 AWG - 750 kcmil

Brand:

Burndy

Catalog ID:

1PLD7504

UV Black Plastisol Covered Al Distribution Connectors, Double Sided Entry, 4 Ports, #2 AWG- 750 kcmil, 600 V, 3/8" Hex

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Connector Type
Multi Tap
Hex Key
3/8
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Material - Hardware
Aluminum
Number Of Ports
4
Physical Attribute - Number of Screws
4
Physical Attribute - Screw Type
Allen
Plated
N
Plating Type
Unplated
Temperature Rating
194
UPC
781810287439
UPC 12 Digit
7818102874399

Dimensions

Dimension - Height fraction
3 in
Dimension - Height inch
3.00 in
Dimension - L Length Overall mm
143 mm
Dimension - Length Overall inch
5.63 in
Dimension - Screw Size inch
13/16
Dimension - Width inch
3.38 in
Dimension - Width mm
86 mm

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range
2 AWG - 750 kcmil
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil
Conductor - Copper Str Size Range
2 AWG - 750 kcmil
Conductor Size
2 AWG-750 KCMIL
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads