BUR_PPHID-264415_Distribution
BUR_PPHID-264415_Distribution

BIBS2/012FX, Single Sided Flex Rated Twelve Conductor Clear Insulated Mult-Tap Connector

Brand:

Burndy

Catalog ID:

BIBS2/012FX

Aluminum UNITAP, Single Sided Entry, #14-2/0 Class B & C ,#14-#1 Class G,H,I,K, DLO, 12 PORT.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

Product details

General

Color Code
Black
Connector Type
Multi Tap
Insulation
Y
Material
Aluminum
Number Of Ports
12
Plated
Y
Plating Type
Tin
Temperature Rating
-40° C to 135 °C
Trade Name
UNITAPâ„¢
UPC
621945439290
UPC 12 Digit
6219454392900

Dimensions

Dimension - Length Overall inch
7.986 in

Electrical Ratings

Amperage Rating
175 A
Voltage - Maximum
600 V

Conductor Related

Conductor - AL Str Size Range
1 AWG - 14 AWG
Conductor Size
14-2/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
5

Resources and downloads